IESNA:LM-63-2002
[TEST]P976456
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-45-S-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4500LM PACKAGE 80CRI 3500K STANDARD TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 31.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4443.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 31.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1290.1 1295.3 1290.1 1283.7 1271.9 1257.6 1240.6 1219.8 1195.1 1169.0 
1139.0 1105.1 1068.6 1032.1 990.4 942.3 894.0 843.2 792.3 739.0 
676.4 616.5 555.1 499.2 440.5 384.5 331.0 286.7 246.4 207.3 
173.4 139.5 109.5 80.8 53.5 28.7 0.0 
1290.1 1296.7 1313.6 1335.8 1357.9 1369.7 1372.3 1368.3 1357.9 1342.3 
1318.8 1286.3 1248.4 1206.7 1158.6 1110.3 1051.7 994.4 937.0 878.3 
819.8 763.7 703.7 647.7 591.6 542.1 495.2 450.9 411.8 372.7 
336.2 298.5 258.0 213.7 161.6 95.2 0.0 
1290.1 1299.3 1352.7 1402.2 1437.5 1462.1 1480.4 1488.2 1489.6 1481.8 
1462.1 1437.5 1398.4 1354.1 1301.9 1243.2 1182.0 1118.1 1051.7 986.6 
922.6 860.1 797.5 737.6 681.6 629.5 576.0 526.5 479.6 434.0 
384.5 336.2 281.5 218.9 152.5 82.2 0.0 
1290.1 1325.4 1403.6 1456.9 1506.6 1543.1 1573.0 1590.0 1596.4 1591.2 
1573.0 1541.7 1496.2 1441.3 1376.1 1308.4 1230.2 1158.6 1081.6 1006.0 
933.1 865.3 800.1 737.6 679.0 625.5 573.4 522.6 469.1 418.4 
368.9 311.5 250.2 189.0 130.3 66.5 0.0 
1290.1 1330.6 1411.4 1470.0 1523.5 1565.2 1596.4 1616.1 1622.5 1618.7 
1597.8 1565.2 1515.6 1453.1 1385.3 1311.0 1238.0 1153.4 1072.6 999.6 
922.6 856.3 792.3 733.8 677.6 621.7 568.2 520.0 465.3 419.6 
364.9 306.3 238.6 181.2 125.1 62.6 0.0 
